IESNA:LM-63-2002
[TEST]P821168
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-830-24VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4253
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
115.5 121.9 128.2 136.7 145.2 155.8 166.4 179.1 192.9 207.7
225.7 245.9 273.4 304.2 341.2 387.9 443 510.8 593.5 693.1
804.4 918.8 1033.3 1147.7 1266.4 1388.3 1509.1 1610.8 1697.7 1726.4
1680.8 1516.5 1259 930.5 575.5 228.9 56.2 49.8 40.3 30.7
22.3 15.9 10.6 6.4 3.2 2.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 121.9 128.2 135.7 145.2 155.8 166.4 178 191.8 206.7
224.7 245.9 273.4 303.1 340.2 385.8 441.9 512.9 597.7 695.2
801.2 909.3 1021.6 1142.4 1270.7 1398.9 1516.5 1618.3 1684 1708.3
1650.1 1485.8 1231.5 911.4 565.9 225.7 55.1 49.8 40.3 29.7
22.3 14.8 9.5 6.4 3.2 2.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 121.9 128.2 136.7 145.2 155.8 166.4 179.1 192.9 208.8
225.7 246.9 275.5 306.3 343.4 385.8 444 509.7 593.5 689.9
796.9 910.3 1020.6 1140.3 1263.2 1391.5 1504.9 1578 1618.3 1597.1
1497.5 1320.5 1086.3 808.6 508.7 208.8 54 48.7 39.2 29.7
21.2 14.8 9.5 6.4 3.2 2.1 1.1 1.1 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 120.8 128.2 135.7 145.2 154.7 166.4 179.1 192.9 208.8
226.8 248 276.6 307.3 343.4 388.9 443 509.7 592.4 687.8
793.8 909.3 1031.2 1149.8 1281.3 1393.6 1472 1526.1 1529.2 1459.3
1324.7 1136.1 914.6 669.8 418.6 168.5 50.9 45.6 37.1 27.6
20.1 14.8 9.5 6.4 4.2 2.1 2.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 0 1.1 0
0 0 0 0 0 0 0 0 0 0
0 1.1 0
115.5 120.8 127.2 135.7 145.2 155.8 167.4 180.2 195 212
231 252.2 281.9 312.6 349.7 396.4 452.5 521.4 603 699.4
816 940 1074.6 1213.4 1347 1436 1495.3 1529.2 1492.2 1386.2
1230.4 1043.9 830.9 601.9 370.9 147.3 45.6 41.3 32.9 25.4
18 12.7 8.5 5.3 3.2 2.1 2.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 0
1.1 0 0 1.1 1.1 0 0 0 0 0
0 0 0
115.5 120.8 126.1 134.6 144.1 154.7 167.4 181.2 197.1 215.1
236.3 260.7 291.4 325.3 367.7 419.7 481.1 554.3 641.2 748.2
876.4 1005.7 1168.9 1325.8 1459.3 1518.6 1572.7 1585.4 1518.6 1395.7
1236.7 1053.4 836.2 600.9 369.9 139.9 39.2 35 28.6 21.2
15.9 10.6 7.4 4.2 3.2 2.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 1.1 1.1 1.1
0 0 0 0 0 0 0 0 0 0
0 1.1 0
115.5 119.8 125.1 133.5 143.1 153.7 167.4 182.3 200.3 220.4
242.7 270.2 304.2 343.4 391.1 451.5 521.4 601.9 706.9 833
975 1137.1 1334.2 1512.3 1595 1652.2 1763.5 1752.9 1676.6 1549.4
1368.2 1157.3 915.6 661.3 405.9 131.4 31.8 28.6 22.3 17
12.7 8.5 5.3 3.2 2.1 1.1 1.1 0 0 0
0 0 0 0 0 0 0 0 1.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 118.7 124 132.5 142 153.7 166.4 183.3 202.4 222.6
248 279.8 316.9 363.5 418.6 489.6 565.9 653.9 798 934.7
1079.9 1315.2 1565.3 1707.3 1784.7 1872.6 1975.4 1955.3 1855.7 1709.4
1515.5 1272.8 1006.8 731.2 457.8 164.3 23.3 21.2 17 12.7
9.5 6.4 4.2 2.1 1.1 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 117.6 122.9 130.4 140.9 152.6 166.4 183.3 203.5 225.7
251.2 287.2 327.5 377.3 441.9 514 594.5 705.8 858.4 1005.7
1201.8 1500.6 1715.8 1835.5 1903.3 2036.9 2100.5 2066.5 1969.1 1801.6
1589.7 1334.2 1054.5 777.9 500.2 167.4 14.8 13.8 10.6 8.5
5.3 4.2 2.1 1.1 1.1 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 117.6 122.9 130.4 139.9 150.5 165.3 182.3 201.4 224.7
251.2 286.1 327.5 377.3 443 516.1 599.8 712.2 879.6 1021.6
1203.9 1538.8 1739.1 1833.4 1893.8 2050.7 2113.2 2058.1 1964.8 1809
1581.2 1331.1 1065.1 800.1 529.9 198.2 11.7 10.6 8.5 6.4
4.2 3.2 2.1 1.1 1.1 1.1 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 117.6 121.9 129.3 138.8 150.5 164.3 182.3 201.4 224.7
252.2 287.2 329.6 379.4 446.2 521.4 606.2 715.3 886 1038.6
1210.3 1543 1735.9 1811.1 1871.6 2025.2 2094.1 2027.3 1928.8 1765.6
1547.3 1307.8 1052.4 791.6 510.8 197.1 6.4 5.3 4.2 3.2
2.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 116.6 120.8 128.2 137.8 149.4 163.2 180.2 199.2 222.6
249 285.1 326.4 376.2 441.9 516.1 600.9 706.9 871.1 1021.6
1190.1 1516.5 1710.5 1774.1 1826 1972.2 2045.4 1982.8 1891.7 1731.7
1520.8 1287.6 1033.3 768.3 504.4 182.3 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 0 1.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 116.6 120.8 128.2 137.8 148.4 163.2 180.2 199.2 222.6
246.9 281.9 323.2 372 436.6 508.7 592.4 698.4 859.5 1006.8
1171 1496.4 1669.1 1731.7 1769.8 1911.8 1986 1929.8 1840.8 1679.7
1481.6 1241 999.4 739.7 497 188.6 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 0 1.1 1.1
1.1 0 0 0 0 0 0 0 0 0
0 0 0
115.5 116.6 119.8 127.2 135.7 146.2 159 174.9 193.9 215.1
239.5 272.4 309.5 355 415.4 480.1 555.3 656 791.6 907.2
1066.1 1315.2 1432.8 1457.2 1418 1420.1 1442.3 1413.7 1348 1234.6
1090.5 914.6 720.6 533.1 342.3 125.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
115.5 115.5 119.8 126.1 133.5 143.1 155.8 169.6 187.6 206.7
228.9 254.3 289.3 327.5 377.3 433.4 493.9 565.9 673 772.6
853.1 999.4 1094.7 1067.2 975 866.9 816 803.3 758.8 695.2
612.5 509.7 399.5 286.1 173.8 49.8 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
115.5 115.5 118.7 124 131.4 140.9 151.5 164.3 180.2 197.1
215.1 237.4 263.9 297.8 335.9 381.5 431.3 483.3 551.1 617.8
671.9 730.2 754.6 738.7 648.6 542.6 488.6 481.1 456.8 419.7
369.9 309.5 239.5 170.6 101.7 27.6 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 0
115.5 115.5 117.6 122.9 129.3 137.8 147.3 159 172.7 186.5
202.4 220.4 241.6 266 297.8 332.8 370.9 412.2 454.6 497
543.7 560.6 580.8 555.3 501.3 418.6 346.5 344.4 331.7 304.2
268.1 222.6 173.8 120.8 66.8 11.7 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 0 0 0 1.1 1.1
1.1 0 0 0 0 0 0 0 0 0
0 0 0
115.5 114.5 117.6 121.9 128.2 135.7 144.1 154.7 166.4 178
190.8 206.7 224.7 244.8 268.1 298.9 327.5 360.3 394.2 428.1
458.9 471.6 466.3 435.6 376.2 283 202.4 205.6 201.4 186.5
165.3 139.9 109.2 75.2 40.3 5.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 114.5 116.6 120.8 126.1 133.5 140.9 150.5 161.1 171.7
184.4 198.2 215.1 233.1 253.3 279.8 306.3 335.9 366.7 396.4
420.7 426 404.8 347.6 258.6 145.2 59.3 58.3 58.3 55.1
48.7 40.3 30.7 20.1 9.5 1.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 113.4 116.6 120.8 125.1 131.4 138.8 148.4 157.9 168.5
180.2 192.9 209.8 227.9 248 273.4 298.9 328.5 361.4 394.2
421.8 426 402.7 343.4 240.6 108.1 4.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 113.4 115.5 119.8 125.1 131.4 137.8 147.3 156.8 166.4
177 190.8 206.7 224.7 244.8 268.1 298.9 330.6 366.7 405.9
438.7 445.1 423.9 370.9 264.9 127.2 4.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
115.5 113.4 115.5 119.8 125.1 131.4 137.8 147.3 156.8 166.4
178 191.8 207.7 223.6 245.9 268.1 298.9 330.6 366.7 405.9
444 452.5 430.3 368.8 263.9 118.7 2.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
